Microwave Barrier Soliwave - FQR 56 / FDR 56
Non-contact point level detection in bulk solids
The Soliwave microwave-barrier consists of an Emitter FQR56 and Receiver FDR56 and uses a contact-free procedure for detection of point levels. Soliwave can be installed in containers, conduits, shafts or on free fall shafts. It is possible to take a measurement through non-metallic container materials from the outside. Suitable as point level switch for bulk solids and liquids and for controlling and counting of all types of unit loads, vehicles and materials on conveyor belts.