©Endress+Hauser
Specs at a glance
Input
Foundation Fieldbus protocol PROFIBUS PA protocol
Display
High contrast backlit LCD with bargraph TAG/unit
Field of application
The 8 channel indicator shows measured and calculated values, and status information of the fieldbus users in a FOUNDATION Fieldbus™ or PROFIBUS® PA network. In the listener mode the device listens to the set fieldbus addresses and indicates their values. In addition, for FOUNDATION Fieldbus™ values available on the bus can be indicated via function block interconnection. A plain text field allows the display of the engineering unit or of the TAG. A bargraph is available for trend visualization.
Fieldbus indicator with 8 input channels and FOUNDATION Fieldbus™ or PROFIBUS® PA protocol for displaying process values and calculated values.
Benefits
Simple and standardized communication via fieldbus protocol
Listener mode for up to 8 analog channels or digital status
Brilliant, back lit LC display with bargraph, diagnostic symbols and clear text field
No external power supply required
International approvals
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Measuring principle
8 channel field indicator for fieldbuses
Function
Display values Advanced diagnostic
Display
High contrast backlit LCD with bargraph TAG/unit
Input
Foundation Fieldbus protocol PROFIBUS PA protocol
Software functions
Listener Mode On Foundation Fieldbus also function block connection: Display transducer block Advanced diagnostic block 2 x input selector Arithmetic block Integrator block PID block
Certificates
ATEX II2G Ex ia IIC T6 CSA General Purpose CSA IS, NI I / 1+2/A-D FM IS, NI I / 1+2/A-D IECEx Ex ia IIC T6 Gb
Function
Display values Advanced diagnostic
Certification
ATEX Ex ia FM CSA IECEx Ex ia
Input
Foundation Fieldbus protocol PROFIBUS PA protocol
Dimensions (wxhxd)
Field housing: 199 x 133 x 96 mm (7.83 x 5.24" x 3.78")
Software
Listener Mode On Foundation Fieldbus also function block connection: Display transducer block Advanced diagnostic block 2 x input selector Arithmetic block Integrator block PID block
Operation
Foundation Fieldbus: via fieldbus PROFIBUS PA: DTM and FieldCare or DIP-switches on the device Write lock on hardware
Display
High contrast backlit LCD with bargraph TAG/unit
Operating Voltage
9-32 V DC, polarity independent
Most downloaded
RID16
Operating Instructions
English version - 09/2016
Operating Instructions for RID16 field indicator with FOUNDATION
Fieldbus™ protocol
EN
DE ES FR IT JA PT RU
13/09/2016
22/10/2013
24/02/2010
01/12/2009
Language:
English
Version:
13/09/2016
File size:
2.3 MB
File name:
BA00284REN_1416.pdf
TI RID16
English version - 02/2023
8-channel field indicator
with FOUNDATION Fieldbus™ or PROFIBUS® PA protocol
EN
DE ES FR IT JA PT RU ZH
27/02/2023
13/09/2016
29/09/2015
24/10/2013
26/11/2009
Language:
English
Version:
27/02/2023
File size:
646.4 KB
File name:
TI00146REN_1623-00.pdf
47 documents
8-channel field indicator with FOUNDATION Fieldbus™ or PROFIBUS® PA protocol
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
27/02/2023
13/09/2016
29/09/2015
24/10/2013
26/11/2009
Language:
English
Version:
27/02/2023
File size:
646.4 KB
File name:
TI00146REN_1623-00.pdf
RID16
Operating Instructions
Operating Instructions for RID16 field indicator with FOUNDATION Fieldbus™ protocol
EN
German Spanish French Italian Japanese Portuguese Russian
13/09/2016
22/10/2013
24/02/2010
01/12/2009
Language:
English
Version:
13/09/2016
File size:
2.3 MB
File name:
BA00284REN_1416.pdf
RID16
Operating Instructions
Operating Instructions for RID16 field indicator with PROFIBUS® PA protocol
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
13/09/2016
22/10/2013
Language:
English
Version:
13/09/2016
File size:
2.2 MB
File name:
BA01268KEN_0216.pdf
RID16
Brief Operating Instructions
Brief operating instructions RID16 8-channel field indicator with FOUNDATION Fieldbus™ protocol
EN
German
08/09/2016
16/10/2014
01/12/2009
Language:
English
Version:
08/09/2016
File size:
1.3 MB
File name:
KA00283RA2_1416.pdf
8-channel field indicator with PROFIBUS® PA protocol
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
17/05/2023
08/09/2016
16/10/2014
14/10/2013
Language:
English
Version:
17/05/2023
File size:
1.5 MB
File name:
KA01157KEN_0223-00.pdf
FOUNDATION Fieldbus™/PROFIBUS PA® FM: Control Drawing IS, NI, DIP 120600111
Language:
English
Version:
06/07/2009
File size:
1.4 MB
File name:
120600111.pdf
FOUNDATION Fieldbus™/PROFIBUS PA® CSA: Control Drawing IS, NI, DIP 120600112
Language:
English
Version:
06/07/2009
File size:
1.4 MB
File name:
120600112.pdf
ATEX, IECEx: Ex ia IIC T6...T4 Gb Safety instructions for electrical apparatus in explosion-hazardous areas
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
28/07/2022
27/06/2016
08/09/2015
09/10/2013
15/06/2010
Language:
English
Version:
28/07/2022
File size:
399 KB
File name:
XA00099REN_1622-00.pdf
Control Drawing CSA IS/NI/DIP RID16
FOUNDATION Fieldbus Field Indicator RID16 Installation Notes for Hazardous Locations
Language:
English
Version:
31/05/2010
File size:
104.4 KB
File name:
120600112.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Lower part Alu, metric thread
Drawing number
Order code
3
RIA16X-GD
Lower part Alu, NPT1/2 thread
Drawing number
Order code
3
RIA16X-GE
Front plastics incl. front foil
Drawing number
Order code
2
RID16X-GA
Front Alu incl. front foil + glass
Drawing number
Order code
1
RID16X-GB
Drawing number
Order code
4
RID16X-GC
Electronics FOUNDATION Fieldbus cpl. (Ex + non Ex)
Drawing number
Order code
5
RID16X-EA
Electronics PROFIBUS PA cpl. (Ex + non Ex)
Drawing number
Order code
5
RID16X-EB
Kit cover + connection parts: Cover for front + lower part, counter plate for cable gland (plastic housing), ribbon cable main board-display board
Drawing number
Order code
8
RIA16X-GF
Kit small parts: Goretex filter, 2x hinge bolts, cable shield ground clamp (metal set = 5 x bracket + bolt / washers)
Drawing number
Order code
7
RIA16X-GG
LC-display incl. display board
Drawing number
Order code
9
RIA16X-DA
Cable gland NPT1/2, D4.5-8.5 IP68
Drawing number
Order code
6
51006845
Fieldbus connector PA M20;M12 L250
Drawing number
Order code
6
71079762
Fieldbus connector PA M20;7/8" L250
Drawing number
Order code
6
71079765
Fieldbus connector FF M20;7/8" L250
Drawing number
Order code
6
71082008
2x cable gland M16, polyamide
Drawing number
Order code
6
RK01-AA
1x adapter M20 on NPT1/2, stainless steel
Drawing number
Order code
6
RK01-AD
Install. kit stainl. steel housing W08
Mounting set wall/pipe, plastic housing RIA46, RIA16, RID16
RIA16/RID16/RIA46 weather protection cover
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all