Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Recalibration service for FLOWSIC600 andFLOWSIC600-XT
Services

Recalibration service for FLOWSIC600 and FLOWSIC600-XT

All-in-one calibration service for FLOWSIC600 and FLOWSIC600-XT: Device refurbishment, repair and recalibration.

At a glance

About service

As a reliable manufacturer of ultrasonic gas flowmeters, we have many years of experience in this area. We also set high standards in the durability, accuracy and long-term stability of its products. To ensure the measurement accuracy of the devices, the complete overhaul and recalibration of the FLOWSIC600 / FLOWSIC600-XT ultrasonic gas flowmeters is also part of our service portfolio. Recalibration enables stable and precise measurements and, at the same time, forms the basis for maximum service life. We perform the complete overhaul in line with manufacturer standards and ensures smooth recalibration of the ultrasonic gas flowmeter. This saves time and resources.

Description
  • Visual inspection by trained personal
  • Complete overhaul of the measurement device
  • Sealing and function test
  • Organization of recalibration process
  • Flow test under laboratory conditions
  • Creation of service documentation
  • Optional: Repair or conversions of the device as needed or in line with customer requirements
Benefits
  • Complete overhaul, repair and recalibration of the measuring devices from a single source
  • Very high accuracy and traceability of the measurement result
  • Compliance with recalibration specifications
  • Calibration for the next recalibration interval
  • Proof of compliance with promised properties

Service Features

Product Family Group

Calibration Services

Short description

Preparation and recalibration of a FLOWSIC600 or FLOWSIC600-XT gas flowmeter according to customer requirements.

Application

FLOWSIC600 ultrasonic gas flowmeter
FLOWSIC600-XT ultrasonic gas flowmeter

Prerequisites
  • Shipment of the gas flowmeter to the production facility (Ottendorf-Okrilla)
  • Declaration of no objection completed
  • Completed technical questionnaire (service questionnaire)
  • Completed processing questionnaire (service checklist)
Scope of Service
  • Visual inspection and function check-out
  • Battery change
  • Probe cleaning including renewal of probe sealing rings (Complete device cleaning on request)
  • Execution of sealing and zero point test
  • Organization of recalibration process
  • Documentation of results, work report

Optional:

  • On-site support for commissioning/decommissioning
  • Shipping and packaging
  • Advanced cleaning
  • Repairs on sealing surface and measuring transducer
  • Repainting of measuring transducer
  • Repair and exchange of electronic components (ultrasonic probes, electronic blocks, etc.)
  • Device conversions
Documentation
  • Final test protocol
  • Recalibration certificate
  • Service report
Note

Spare parts are not included and are invoiced separately. Unforeseen additional work will be charged at time and material cost.