Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product photo of the PSP FLOWSIC500 cartridge exchange
Services

FLOWSIC500 cartridge exchange

Upgrade for the digital future and “H2 ready”: Replacement of the FLOWSIC500 measurement cartridge.

At a glance

About service

It is virtually impossible these days to avoid the digital transformation. Data have now become indispensable for optimally performing our daily work. Companies therefore need to rethink what they do in order to satisfy their customers’ demand for greater transparency and faster communication. Measuring devices, which as data suppliers are essential for implementing the digital future, need to comply with the current standards. Adherence to standards is also important for gas flow measurement because what ultimately counts is more efficiency, higher profitability, and greater competitiveness. With a renewal of the FLOWSIC500, you receive the latest device generation of ultrasonic gas flowmeters. Improved algorithms, extended interfaces and additional volume corrector functions make the gas measurement future-proof.

Description
  • New cartridges support gas measurements with up to 30% H2 content (“H2 ready”)
  • I-diagnosticsTM with gas quality indicator
  • Extended interfaces
  • Wide-range pressure sensor 0 ... 20 barg
  • Remote maintenance possible (“Remote Infrastructure”)
  • Modbus register assignment according to Modbus ENRON and DSFG instance F
Benefits
  • Simple on-site retrofitting of installed FLOWSIC500 gas flowmeters
  • All features of the latest firmware can be used (“H2 ready” to 30% H2)
  • Allows the gas network to be digitalized
  • Comprehensive monitoring field thanks to i-diagnosticsTM
  • Reduced maintenance effort through remote maintenance (“Remote Infrastructure” can be used)

Service Features

Product Family Group

Repair Services

Short description

Replacement of the measuring cartridge of a FLOWSIC500 to a new measuring cartridge

Application
Prerequisites
  • Configuration of the replacement cartridge has been done according to customer specifications
  • The right replacement cartridge has been ordered and is available for conversion
Scope of Service
  • Configuration of the replacement cartridge
  • Provision of the right replacement cartridge
  • Creation of new type label and device documentation
Documentation

New creation of device type label and documentation

Note

Conversion is not provided by us and can be carried out on the basis of the operating instructions.